![Memosens digital sensor technology Memosens technology](/__image/a/9525972/k/cdd22f90440778618d31d4553c031c9906dabe90/ar/2-1/w/200/t/jpg/b/ffffff/n/true/fn/Memosens%20Logo-blue.jpg)
Memosens 2.0: Cutting-edge sensor technology reloaded
Make life easier, increase process safety and stay connected with Memosens 2.0 digital technology.
0 to 200 %SAT
–5 to +60 ˚C (23 to 140 ˚F)
1 bar, not intended for continues measurment in process
The optical oxygen sensor Memosens COL37E allows for easy handling and maintenance. It allows simple adjustments to enhance the oxygen measurement and has a very fast response time. With the Memosens 2.0 technology operators also benefit from true plug and play. The sensor is agile in all environments and allows quick checking of oxygen values in aeration tanks, fish farms and surface water.
Memosens COL37E is suited for:
Check of on-line measuring loops
Analysis of grab samples (on-site as well as in the laboratory)
Measurement at process points where regular checks are recommended
In the following applications:
Surface water
Wastewater
Process water
Flow-free C-shaped optical cap eliminates interference of air bubbles
Easy handling thanks to optical sensor technology without electrolyte and polarisation time
Long lifetime of the robust optical spot for stable measurements
Memosens technology with true plug and play and conclusive traceability
Easy cleaning due to optical measurement principle and seamless design
Temperature compensation and registration with the integrated temperature sensor
Supports the requirements of quality management with tamper-proof stored information such as serial number or calibration history
Standard products
Technical excellence
Simplicity
Specialized products
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
English version - 02/2022 |
Agile, optical oxygen sensor for laboratory measurements and random sampling in the field
EN | |||
22/02/2022
|
|
|
Language: |
English |
Version: |
22/02/2022 |
File size: |
427.9 KB |
File name: |
TI01678CEN_0122-00.pdf |
Agile, optical oxygen sensor for laboratory measurements and random
sampling in the field
EN | |||
22/02/2022
|
|
|
Language: |
English |
Version: |
22/02/2022 |
File size: |
427.9 KB |
File name: |
TI01678CEN_0122-00.pdf |
Agile, optical oxygen sensor for laboratory measurements and random
sampling in the field
EN | |||
22/02/2022
|
|
|
Language: |
English |
Version: |
22/02/2022 |
File size: |
462.8 KB |
File name: |
BA02236CEN_0121-00.pdf |
For the oxygen sensor COL37E
EN | |||
02/05/2022
|
|
|
Language: |
English |
Version: |
02/05/2022 |
File size: |
1012.8 KB |
File name: |
EA01422CEN_0222-00.pdf |
Donnez-moi des valeurs fiables en toute simplicité
Language: |
French |
Version: |
20/10/2023 |
File size: |
16.4 MB |
File name: |
CP01516CFR01.23-Gamme Memosens pour laboratoire.pdf |
Einfache Messung und verlässliche Werte
Language: |
German |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Einfach Messung und verlaessliche Werte.pdf |
Make it easy and give me values I can trust
Language: |
English |
Version: |
22/02/2023 |
File size: |
1.5 MB |
File name: |
CP01516C_Make it easy and give me values I can trust.pdf |
取扱いが容易で信頼性の高い値を提供
Language: |
Japanese |
Version: |
01/03/2023 |
File size: |
1.9 MB |
File name: |
IN01241CJA_0122.pdf |
Product root: COL37E-
Declaration number: HE_01625_01.22
Manufacturer specification: RoHS
EN | |||
16/05/2022
|
|
|
Language: |
English |
Version: |
16/05/2022 |
File size: |
333.7 KB |
File name: |
HE_01625_01.22_COL37E_EU-RoHS.pdf |
Product root: COL37E-
Declaration number: HE_01645_01.22
Manufacturer specification: RoHS
Additional information: China-RoHS
EN | |||
23/06/2022
|
|
|
Language: |
English |
Version: |
23/06/2022 |
File size: |
386.1 KB |
File name: |
HE_01645_01.22_COL37E_CN-RoHS.pdf |
Product root: COL37E-
Declaration number: EU_01001_01.22
EN | |||
10/02/2022
|
|
|
Language: |
English |
Version: |
10/02/2022 |
File size: |
283.1 KB |
File name: |
EU_01001_01.22_nonEx_COLxxE.pdf |